Download document () of 20

U420-16N-G25AFL

USB-C Flat Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 16 in. (40.6 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U420-16N-G25AFL
UPC
037332254023
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.03 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
Certifications
UL Listed
cUL Listed
Global Catalog
U420-16N-G25AFL
Product Type
Cable

Product specifications

Application
  • Charge and power your MacBook Pro, Windows laptop or other USB-C or Thunderbolt 3 device from a USB-C wall charger
  • Transfer data between an external hard drive and your laptop or PC
  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
  • Carry in your laptop bag, backpack or briefcase as a flexible spare cable
Amperage Rating
5A
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
10% to 85%, Non-Condensing
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
Cable Jacket Material
TPE
Connector Style
Straight
Product Highlights
Flexible flat design helps prevent inconvenient tangling and allows easy bending
Supports 5A (100W) power output for charging and powering large-capacity mobile devices
Supports USB 3.1 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
Flat USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
Reversible USB-C plugs connect in either direction for immediate no-fuss use
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
USB C (MALE)
Technology


Thunderbolt
USB 3.x
Cable Length
Up to 4ft (up to 1M)
Maximum Input Watts
100 W
Cable Outer Diameter (OD)
1.2*11.0MM
Cable Type
Passive
Material
TPE
Wire Gauge (AWG)
30
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.