Download document () of 20

U420-20N-G2-5A

USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 20-in. (50.8 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U420-20N-G2-5A
UPC
037332243409
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.06 lb
Compliances
CE Marked
REACH
FCC Compliant
RoHS
Certifications
CSA certified
cUL Listed
UL Listed
Global Catalog
U420-20N-G2-5A
Product Type
Cable

Product specifications

Application
  • Charge and sync a USB-C or Thunderbolt 3 mobile device from a USB-C wall charger up to 20 in. away
  • Transfer data between an external hard drive or flash drive and your laptop or computer
  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
Relative Humidity
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
Connector Style
Straight
Product Highlights
Plug-and-play operation with no software required for easy, immediate installation
Reversible USB-C plugs connect in either direction for immediate no-fuss use
USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
Supports USB 3.1 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
Provides 5A (100W) power output for charging, syncing and powering mobile devices
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB C (MALE)
Technology


Thunderbolt
USB 3.x
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
5.2MM
Cable Type
Passive
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.