Download document () of 20

U421-006

USB-C Extension Cable (M/F) - USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, Black, 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U421-006
UPC
037332266415
Product Length/Depth
9.5 in
Product Height
0.75 in
Product Width
7 in
Product Weight
0.2 lb
Compliances
REACH
RoHS
Certifications
CSA certified
cUL Listed
UL Listed
Global Catalog
U421-006
Product Type
Cable

Product specifications

Application
  • Extend an existing USB connection up to 6 ft. to more easily place a device
  • Transfer data between an external hard drive or flash drive and your laptop or computer
  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
Amperage Rating
3A
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% TO 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Plug-and-play operation with no software required for easy, immediate installation
Power Delivery cable supports 20V 3A (60W) power output for charging host device
Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
Contact Plating
Nickel
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
SideB Connector3
USB C (FEMALE)
Technology


Thunderbolt
USB 3.x
Cable Length
5 - 8ft (1 - 2M)
Maximum Input Watts
60 W
Cable Outer Diameter (OD)
5.2MM
Cable Type
Passive
Material
PVC
Power Provided to Connected Device(s)
60W (20V/3A)
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-C

Export product specification