Download document () of 20

U428-000-F

USB-C to USB-A Adapter (M/F), 3.1 Gen 1 (5 Gbps)

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U428-000-F
UPC
037332190826
Product Length/Depth
0.5 in
Product Height
5.9 in
Product Width
3.9 in
Product Weight
0.022 lb
Compliances
RoHS
Certifications
EN 55032
EN 55035
Product Type
USB adapter

Product specifications

Relative Humidity
10% to 90 % RH, Non-Condensing
Color
Black
Connector Plating
Nickel
Product Features
UASP Support
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
Slim design tailored for emerging trends toward smaller devices
Data transfer speeds up to 5 Gbps—10 times faster than USB 2.0
Fumble-free reversible USB-C plug on one end
Supports power output up to 3A for fast charging of mobile devices
Backward compatible with USB 2.0 devices
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
USB A (FEMALE)
Operating Temperature
32° to 158°F (0° to 70°C)
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
SideB Connector3
USB A (FEMALE)
Technology
USB 3.x
Cable Length
Up to 4ft (up to 1M)
Power Consumption (Watts)
0.1 W
BTUs
0.34 BTU/Hr
Material
PVC
Power Provided to Connected Device(s)
5V 3A (15W) Output
Connector
HDMI
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.