2-Port USB-C to 3.5 mm Stereo Audio Adapter - USB 2.0, Silver
| Product Name |
Eaton Tripp Lite series audio adapter
|
| Catalog Number |
U437-002
|
| UPC |
037332213822
|
| Product Length/Depth |
1.81 in
|
| Product Height |
0.51 in
|
| Product Width |
1.1 in
|
| Product Weight |
0.082 lb
|
| Compliances |
REACH
CE Marked FCC Compliant RoHS |
| Global Catalog |
U437-002
|
| Application |
|
| Audio Specification |
Stereo
|
| Relative Humidity |
20 ~ 80% RH
|
| Color |
Silver
|
| Product Features |
Bus Powered
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
PVC
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
3.5MM (FEMALE)
|
| SideB Connector2 |
3.5MM (FEMALE)
|
| Operating Temperature |
32° to 158°F (0° to 70°C)
|
| Operating Temperature Range |
32° to 158°F (0° to 70°C)
|
| Storage Temperature Range |
-40° to 194°F (-40° to 90°C)
|
| SideB Connector3 |
3.5MM (FEMALE)
|
| Technology |
Stereo Audio USB 2.0 (High Speed) |
| Built-In Cable Length |
0.66 ft
|
| Cable Outer Diameter (OD) |
4.4mm +/- 0.15mm
|
| Material |
Aluminum
|