Download document () of 20

U444-06N-D-C

USB-C to DVI Adapter with PD Charging, White

  • Plug-and-play operation with no software or drivers required
  • USB-C PD charging port supports power input up to 20V 3A (60W)
  • Supports USB DisplayPort Alternate Mode for transmitting video
  • Supports DVI video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Reversible USB-C plug connects in either direction

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-D-C
UPC
037332193896
Product Length/Depth
1.6 in
Product Height
0.55 in
Product Width
2.3 in
Product Weight
0.07 lb
Compliances
FCC Compliant
CE Marked
REACH
RoHS
Global Catalog
U444-06N-D-C
Product Type
Multi-port adapter

Product specifications

Application
  • Connect to a DVI display via the USB-C port on your laptop, computer or tablet
  • Charge the host computer with up to 20V/3A (60W) of power
Audio Specification
Pass-through audio
Charging Ports Details
Charge the host PC with up to 20V/3A (60W) of power
Number of Charging Ports
1
Total Charging Watts
60
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
PVC, ABS
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
3A
Connector Plating
Nickel
Charging Method
AC
Product Features
Extended Mode
DisplayPort Alt Mode
Bus Powered
Mirror Mode
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Charging Port Type
USB C (FEMALE)
Packaging Type
Box
Plug Color
White
Blue
HDCP Specification
1.2
SideA Connector1
USB C (MALE)
SideB Connector1
DVI-I DUAL LINK (FEMALE)
SideB Connector2
USB C (FEMALE)
SideB Connector3
DVI-I DUAL LINK (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
3
3 A
Technology
DVI
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Supported Resolution
1920x1080 (1080p)
Number of Displays
1
Number of Ports
2
Number of USB Hub Ports
0
Power Consumption
1 W
Resolutions Supported
1920 x 1080 (1080P) @ 60Hz
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Video Input
USB C (MALE)
Video Output
DVI-I DUAL LINK (FEMALE)
Video Ports
DVI-I DUAL LINK (FEMALE)
USB Power Delivery (PD) Charging Specification
2

Export product specification