Download document () of 20

U444-06N-DU-C

USB-C to DVI Adapter with USB-A Port and PD Charging, White

  • PD Charging port supports power input up to 20V 3A
  • BC 1.2-compliant USB-A port provides up to 1.5A of fast-charging power
  • Supports USB DisplayPort Alternate Mode for transmitting video
  • Supports DVI video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Reversible USB-C plug connects in either direction
  • Plug-and-play operation with no software or drivers required

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-DU-C
UPC
037332193902
Product Length/Depth
1.6 in
Product Height
0.57 in
Product Width
3.1 in
Product Weight
0.08 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
Global Catalog
U444-06N-DU-C
Product Type
Multi-port adapter

Product specifications

Application
  • Transmit 1080p video to a DVI display via the USB-C port on your laptop, computer or tablet
  • Charge the host device with up to 60 Ws of power via the PD Charging port
Type
USB-C to DVI Adapter
Charging Ports Details
20V/3A (60W) PD Charging
Total Charging Watts
60
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
Plastic
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
1.5A
3A
Connector Plating
Nickel
Product Features
Bus Powered
Extended Mode
Mirror Mode
DisplayPort Alt Mode
Battery Charging (5V/1.5A Port)
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Packaging Type
Box
Plug Color
Blue
White
HDCP Specification
1.3
SideA Connector1
USB C (MALE)
SideB Connector1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
SideB Connector2
USB 3.0 A (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
USB C (FEMALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
3 A
Technology
DVI
USB 3.x
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
USB-A: 5V 1.5A (7.5W)
Video Ports Details
HDCP 1.3
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
Number of Ports
3
Number of USB Hub Ports
1
Power Consumption
1 W
Resolutions Supported
1920 x 1080 (1080p) @ 60Hz
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
4.1 BTU/Hr
Max Supported Video Resolution
DVI: 1920 x 1080 (1080p) @ 60Hz
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Video Input
USB C (MALE)
Video Output
DVI-I DUAL LINK (FEMALE)
Video Ports
DVI-I DUAL LINK (FEMALE)
HDCP 1.3
USB Power Delivery (PD) Charging Specification
2

Export product specification