Download document () of 20

U444-06N-DUB-C

USB-C to DVI Adapter with USB-A Port and PD Charging, Black

  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • BC 1.2-compliant USB-A port provides up to 1.5A of fast-charging power
  • Transmits video signals from sources supporting USB DisplayPort Alt Mode
  • Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Powers and charges PD Charging-compliant devices, such as MacBooks and Chromebooks
  • Easy installation with plug-and-play operation—no software required

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-DUB-C
UPC
037332209139
Product Length/Depth
1.6 in
Product Height
0.57 in
Product Width
3.1 in
Product Weight
0.08 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
U444-06N-DUB-C
Product Type
Multi-port adapter

Product specifications

Application
  • Play 1080p video from your laptop or PC on a DVI display
  • Charge your notebook or laptop by connecting its wall charger to the USB-C PD Charging port
  • Transfer files to and from a USB thumb drive or external hard drive
  • Attach a USB headset/microphone for recording your podcast
  • Write a report using a USB keyboard with your tablet or Android smartphone
Type
USB-C to DVI Adapter
Charging Ports Details
x1 20V/3A (60W) PD Charging Port; x1 5V/1.5A (7.5W) USB-A Port
Total Charging Watts
60
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
Plastic
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
1.5A
3A
Connector Plating
Nickel
Product Features
Bus Powered
DisplayPort Alt Mode
Mirror Mode
Battery Charging (5V/1.5A Port)
Extended Mode
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Packaging Type
Box
Plug Color
Blue
White
HDCP Specification
1.3
SideA Connector1
USB C (MALE)
SideB Connector1
DVI-I DUAL LINK (FEMALE)
SideB Connector2
USB A (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
USB C (FEMALE)
DVI-I DUAL LINK (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
3 A
1.5 A
Technology
USB 3.x
DVI
Charging Ports
USB-A: 5V 1.5A (7.5W)
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Video Ports Details
HDCP 1.3
Supported Resolution
1920x1080 (1080p)
1280x720 (720p)
Number of Ports
3
Number of USB Hub Ports
1
Power Consumption
1 W
Resolutions Supported
1920 x 1080 (1080p) @ 60Hz
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
4.1 BTU/Hr
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Video Input
USB C (MALE)
Video Output
DVI-I DUAL LINK (FEMALE)
Video Ports
DVI-I DUAL LINK (FEMALE)
HDCP 1.3
USB Power Delivery (PD) Charging Specification
2

Export product specification