Download document () of 20

U444-06N-H4UBC2

USB-C Multiport Adapter - HDMI 4K 60 Hz, 4:4:4, HDR, USB-A, 100W PD Charging, Black

  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • USB-C PD 3.0 port provides 20V 5A (100W) power output for charging connected device
  • USB-A port supports USB 3.1 Gen 1 speeds up to 5 Gbps for fast data transfers
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-H4UBC2
UPC
037332251282
Product Length/Depth
2.83 in
Product Height
0.45 in
Product Width
1.34 in
Product Weight
0.0661 lb
Compliances
RoHS
FCC Compliant
CE Marked
REACH
Global Catalog
U444-06N-H4UBC2
Product Type
Multi-port adapter

Product specifications

Application
  • Watch 4K video content from a Blu-ray player, game console, laptop or tablet on an Ultra HD television or projector
  • Connect a Chromebook or MacBook to a conference table’s A/V box to give a video presentation on a large screen
  • Edit HDR video or digital photos using a 4K monitor
  • Charge and power a USB-C or Thunderbolt 3 device with its AC wall charger
  • Connect a USB peripheral, such as an external hard drive, printer or hub
Type
Multiport Adapter
Audio Specification
Stereo
Charging Ports Details
  • Provides up to 100W (20V/5A) of power to the host device via the PD Charging port
  • Charge a peripheral device with up to 7.5W (5V/1.5A) of power via the USB-A port
Number of Charging Ports
2
Total Charging Amps
5
Total Charging Watts
100
Operating Humidity Range
10% to 85% RH
Storage Humidity Range
5% to 90% RH
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS, Aluminum
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
2.4A
5A
Connector Plating
Nickel
Product Features
DisplayPort Alt Mode
HDR Support
Mirror Mode
Extended Mode
Bus Powered
USB Charging
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
TPE
Color Depth
8-bit
Charging Port Type
USB C (FEMALE)
USB A (FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Plug Color
Blue
White
HDCP Specification
2.2
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
USB A (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB C (FEMALE)
USB-C - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
SideB Connector3
USB C (FEMALE)
HDMI (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
5 A
2.4 A
2.4A
5A
Technology
USB 3.x
HDMI
Features
Flex Center
Charging Ports
USB-A: 5V 1.5A (7.5W)
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
Supported Resolution
3840x2160 (4K)
1280x720 (720p)
1920x1080 (1080p)
Number of Ports
3
Number of USB Hub Ports
2
Resolutions Supported
HDMI: 4K 60Hz (4096 x 2160)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Max Supported Video Resolution
4096 x 2160 @ 60 Hz (with DP1.4 enabled host); 4096 x 2160 @ 30 Hz (with DP1.2 enabled host)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI 2.0
HDMI (FEMALE)
HDCP 2.2
USB Power Delivery (PD) Charging Specification
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.