Download document () of 20

U444-06N-HDR4-B

USB-C to HDMI Active Adapter Cable (M/F), 4K 60 Hz, HDR, 4:4:4, DP 1.4 Alt Mode, HDCP 2.2, Black, 6 in. (15.2 cm)

  • Complies with HDCP 2.2 standards to display up-to-date 4K video content
  • Supports UHD resolutions up to true 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-06N-HDR4-B
UPC
037332253804
Product Length/Depth
1.73 in
Product Height
0.45 in
Product Width
0.89 in
Product Weight
0.066 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
WEEE Directive
Global Catalog
U444-06N-HDR4-B
Product Type
Video adapter

Product specifications

Type
Active Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
Color
Black
Material
PVC, ABS
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
3D Video Supported
DisplayPort Alt Mode
Multi-Resolution Support
HDR Support
EDID Support
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
TPE
Color Depth
24-bit True color
24-bit True Color
Contact Plating
Gold
Packaging Type
Box
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Host Connector
USB C (MALE)
Technology
HDMI
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
  • DisplayPort 1.4
Supported Resolution
1920x1080 (1080p)
1920 x 1200
1280x720 (720p)
2560 x 1600
3840x2160 (4K)
Number of Monitors Supported
1
Cable Outer Diameter (OD)
4.2mm
Max Supported Video Resolution
4096 x 2160 (4K) @ 60Hz
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Number of Ports
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.