USB-C Multiport Adapter (M/3xF) - 4K HDMI, DVI, VGA, HDCP, White
| Product Name |
Eaton Tripp Lite series multi-port adapter
|
| Catalog Number |
U444-06N-HDV4K
|
| UPC |
037332203571
|
| Product Length/Depth |
1.8 in
|
| Product Height |
0.6 in
|
| Product Width |
3.3 in
|
| Product Weight |
0.12 lb
|
| Compliances |
RoHS
CE Marked REACH FCC Compliant |
| Global Catalog |
U444-06N-HDV4K
|
| Product Type |
Multi-port adapter
|
| Type |
Multiport Adapter
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non- Condensing
|
| Color |
White
|
| Cable Jacket Rating |
VW-1
|
| Material |
PVC, ABS
|
| Connector Plating |
Nickel
|
| Product Features |
Bus Powered
Extended Mode DisplayPort Alt Mode 3D Video Supported Mirror Mode |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Color Depth |
24-bit True color
24-bit True Color |
| Packaging Type |
Box
|
| Plug Color |
White
Blue |
| HDCP Specification |
1.4
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
|
| SideB Connector2 |
HD15 (FEMALE)
|
| SideB Connector3 |
HDMI (FEMALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
| Host Connector |
USB C (MALE)
|
| Technology |
VGA / SVGA
DVI HDMI |
| Features |
Flex Center
|
| Video Ports Details |
|
| Supported Resolution |
2560 x 1600
1920 x 1200 3840x2160 (4K) 1920x1080 (1080p) 1280x720 (720p) |
| Number of Ports |
3
|
| Number of USB Hub Ports |
0
|
| Power Consumption |
2 W
|
| Resolutions Supported |
HDMI: 4K 30Hz (3840 x 2160) DVI: 1080P 60Hz (1920 x 1080) VGA: 1920 x 1200 60Hz
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| BTUs |
6.1 BTU/Hr
|
| Max Supported Video Resolution |
HDMI: 3840 X 2160 (4K X 2K) @ 30HZ, VGA: 1920 x 1200 (1080p) @ 60Hz, DVI: 1920 x 1080 (1080p) @ 60Hz
|
| Video Input |
USB C (MALE)
|
| Video Output |
HDMI (FEMALE)
HD15 (FEMALE) |
| Video Ports |
HDMI 1.4
HD15 (FEMALE) DVI-I DUAL LINK (FEMALE) HDCP 1.4 HDMI (FEMALE) |