Download document () of 20

U444-06N-HGU-C

USB-C Multiport Adapter - HDMI, USB 3.2 Gen 1 Port, Gigabit Ethernet, 60W PD Charging, HDCP, White

  • Supports true 10/100/1000 Mbps Ethernet network speeds
  • USB-C Power Delivery (PD) port supports 20V 3A (60W) power output for charging host device
  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Supports USB DisplayPort Alternate Mode for transmitting audio/video
  • Plug-and-play operation with no software required for easy, immediate installation

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-HGU-C
UPC
037332193940
Product Length/Depth
1.57 in
Product Height
0.57 in
Product Width
3.15 in
Product Weight
0.18 lb
Compliances
REACH
RoHS
FCC Compliant
CE Marked
Global Catalog
U444-06N-HGU-C
Product Type
Multi-port adapter

Product specifications

Type
Multiport Adapter
Charging Ports Details
  • USB-A port supports fast charging up to 5V/1.5A (7.5W)
  • USB-C port supports PD Charging up to 20V/3A (60W)
Number of Charging Ports
2
Total Charging Watts
60
Device Compatibility
Laptop
Monitor/HDTV
Computer
Phone
Tablet
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
PVC, ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
White
Charging Ports / Amps
1.5A
3A
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
EDID Support
Suspend Mode Support
Battery Charging (5V/1.5A Port)
Remote Wakeup Support
DisplayPort Alt Mode
Extended Mode
Bus Powered
USB Charging
Mirror Mode
Ethernet Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Color Depth
30-bit Deep color
30-bit Deep Color
Connector Style
Straight
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
Charging Port Type
USB C (FEMALE)
USB A (FEMALE)
Packaging Type
Box
Plug Color
White
Blue
Power Source Type
USB
Bus
HDCP Specification
1.3
SideA Connector1
USB C (MALE)
Compatible Devices
Smartphone
Tablet
Laptop
Portable Speaker
SideB Connector1
HDMI (FEMALE)
SideB Connector2
USB A (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
SideB Connector3
USB C (FEMALE)
HDMI (FEMALE)
SideB Connector4
RJ45 (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
3 A
1.5 A
Technology
Cat5/5e
USB 3.x
Cat6
HDMI
Features
Flex Center
Network Compatibility
10 Mbps
1 Gbps (Gigabit)
100 Mbps (Fast Ethernet)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
USB-A: 5V 1.5A (7.5W)
Video Ports Details
  • HDMI 1.3
  • HDCP 1.3
Data Transfer Rate
5 Gbps
Supported Resolution
1920x1080 (1080p)
1280x720 (720p)
Number of Ports
4
Number of USB Hub Ports
1
Ports
1
Power Consumption
3 W
Total Number of Ports
4
Ports Detail
Supports 10/100/1000 Mbps (Gigabit) Ethernet
Resolutions Supported
HDMI: 1080P 60Hz (1920 x 1080)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
9 BTU/Hr
Max Supported Video Resolution
1920 X 1080 (1080P) @ 60HZ
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Signal Transmission
Unidirectional
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
HDCP 1.3
HDMI 1.3
USB Power Delivery (PD) Charging Specification
2

Export product specification