Download document () of 20

U444-06N-HGUB-C

USB-C Multiport Adapter - HDMI, USB 3.2 Port, GbE, 60W PD Charging, HDCP, Black

  • Transmits DisplayPort signals from sources supporting USB DisplayPort Alt Mode
  • Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @60 Hz
  • USB-C PD 3.0 port supports 20V 3A (60W) power output for charging host device
  • Connects you to a wired Ethernet network when no Wi-Fi is available
  • USB-A port provides up to 5V 1.5A (7.5W) of fast-charging power

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-HGUB-C
UPC
037332209160
Product Length/Depth
3.94 in
Product Height
0.91 in
Product Width
5.51 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant
Global Catalog
U444-06N-HGUB-C
Product Type
Multi-port adapter

Product specifications

Application
  • Play video from your laptop or PC on an HDMI display, such as an HDTV or projector
  • Access a wired Ethernet network in a location with no or spotty Wi-Fi
  • Transfer data from a USB flash drive or connect your computer to a USB printer or other USB device
  • Charge your connected notebook or laptop by connecting its wall charger to the USB-C PD Charging port
Type
Multiport Adapter
Charging Ports Details
  • USB-A port supports fast charging up to 5V/1.5A (7.5W)
  • USB-C port supports PD charging up to 20V/3A (60W)
Number of Charging Ports
2
Total Charging Watts
60
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
1.5A
3A
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
Battery Charging (5V/1.5A Port)
Extended Mode
DisplayPort Alt Mode
Remote Wakeup Support
Bus Powered
USB Charging
Mirror Mode
Suspend Mode Support
Ethernet Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Color Depth
30-bit Deep color
30-bit Deep Color
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
Plug Color
Blue
White
HDCP Specification
1.3
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
USB A (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
USB C (FEMALE)
HDMI (FEMALE)
SideB Connector4
RJ45 (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
3 A
Technology
Cat5/5e
Cat6
HDMI
USB 3.x
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
10 Mbps
100 Mbps (Fast Ethernet)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
USB-A: 5V 1.5A (7.5W)
Video Ports Details
  • HDMI 1.3
  • HDCP 1.3
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
Number of Ports
4
Number of USB Hub Ports
1
Ports
1
Power Consumption
3 W
Ports Detail
Supports 10/100/1000 Mbps (Gigabit) Ethernet connection
Resolutions Supported
HDMI: 1080P 60Hz (1920 x 1080)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
9 BTU/Hr
Max Supported Video Resolution
HDMI: 1920 X 1080 (1080P) @ 60HZ
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
HDCP 1.3
HDMI 1.3
USB Power Delivery (PD) Charging Specification
2

Export product specification