Download document () of 20

U444-06N-VUB-C

USB-C to VGA Adapter with USB-A Port and PD Charging, Black

  • Transmits video signals from sources supporting USB DisplayPort Alt Mode
  • Easy installation with plug-and-play operation—no software required
  • Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-VUB-C
UPC
037332213242
Product Length/Depth
1.6 in
Product Height
0.57 in
Product Width
3.1 in
Product Weight
0.09 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Global Catalog
U444-06N-VUB-C
Product Type
Multi-port adapter

Product specifications

Application
  • Play 1080p video from your laptop or PC on a VGA display
  • Give a video presentation at a meeting, training session, conference or trade show
  • Charge your notebook or laptop by connecting its wall charger to the USB-C PD Charging port
  • Transfer files to and from a USB thumb drive or external hard drive
  • Attach a USB headset/microphone for recording your podcast
  • Write a report using a USB keyboard with your tablet or Android smartphone
  • Multitask in two or more applications on multiple displays
  • Add a second monitor and make it your primary monitor
  • Edit large documents on two different monitors
Total Charging Watts
60
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
0.9A
3A
Connector Plating
Nickel
Product Features
Battery Charging (5V/1.5A Port)
Mirror Mode
Bus Powered
Extended Mode
DisplayPort Alt Mode
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Packaging Type
Box
Plug Color
Blue
White
SideA Connector1
USB C (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector2
USB 3.0 A (FEMALE)
Data Ports
USB A (FEMALE)
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
HD15 (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
0.9 A
3 A
Technology
VGA / SVGA
USB 3.x
Number of Ports
3
Number of USB Hub Ports
2
Power Consumption
2 W
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
6.1 BTU/Hr
Max Supported Video Resolution
VGA: 1920 x 1080 (1080p) @ 60Hz
Video Ports
HD15 (FEMALE)
USB Power Delivery (PD) Charging Specification
2

Export product specification