Download document () of 20

U444-F5N-HDR

USB-C to HDMI Flat Adapter Cable (M/F), 4K 60 Hz, HDR, Thunderbolt 3 Compatible, Black, 5 in. (12.7 cm)

  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Flexible flat design allows easy bending and rolling for tangle-free carrying and storage
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-F5N-HDR
UPC
037332255402
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.03 lb
Compliances
RoHS
CE Marked
FCC Compliant
REACH
Certifications
cUL Listed
UL Listed
Global Catalog
U444-F5N-HDR
Product Type
Video adapter

Product specifications

Application
  • Watch 4K video content from a MacBook Pro or Windows laptop on an Ultra HD television, monitor or projector
  • Connect a tablet, smartphone or other USB-C source to a conference table’s A/V box to give a video presentation on a large screen
  • Play online or PC video games that display optimal graphics
  • Link an HDTV to your PC for use as a 4K monitor
  • Add a secondary monitor to the laptop or Chromebook in your office or home workspace
Type
Passive Cable
Operating Humidity Range
10% to 85% RH
Storage Humidity Range
10% to 85% RH
Color
Black
Cable Jacket Color
Black
Product Features
HDR Support
3D Video Supported
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Chroma Sub Sampling
4:4:4
4:2:2
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
HDMI (FEMALE)
Host Connector
USB C (MALE)
Technology


Thunderbolt
HDMI
Video Ports Details
  • DisplayPort 1.2a
  • HDMI 2.0
  • HDCP 1.4
  • HDCP 2.2
Cable Length
Up to 4ft (up to 1M)
Number of Monitors Supported
1
Number of Ports
1
Total Number of Ports
1
Material
FPC
Max Supported Color Depth
36-bit Deep Color
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Cable Length Range
Up to 4ft (up to 1M)
Connector
LC
USB-A
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
HDCP 1.4
HDMI 2.0
HDCP 2.2
DisplayPort 1.2a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.