Download document () of 20

U444-T6N-H4UBC

USB-C Multiport Adapter - 4K HDMI, USB-A, Self-Storing Cable, 100W PD Charging, Black

  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Power Delivery cable provides 5A (100W) power output for charging connected device
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Transmits video signals from sources supporting USB-C DisplayPort Alt Mode

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-T6N-H4UBC
UPC
037332232779
Product Length/Depth
2.32 in
Product Height
0.55 in
Product Width
1.57 in
Product Weight
0.07 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Certifications
cUL Listed
UL Listed
Global Catalog
U444-T6N-H4UBC
Product Type
Multi-port adapter

Product specifications

Application
  • Play video from your MacBook or Chromebook on a large-screen HDTV
  • Give a video presentation at a meeting, training session or conference
  • Write and edit multiple documents on a bigger monitor
  • Stream 4K video for digital signage at a trade show
  • Charge and power a USB-C or Thunderbolt 3 device
  • Connect a USB peripheral, such as an external hard drive, printer or hub
Type
USB-C Multiport Adapter
Charging Ports Details
  • Provides up to 100W (20V/5A) of power to the host device via the PD Charging port
  • Charge a peripheral device with up to 7.5W (5V/1.5A) of power via the USB-A port
Number of Charging Ports
2
Total Charging Amps
5
Total Charging Watts
100
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
TPE, ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
1.5A
5A
Connector Plating
Nickel
Charging Method
USB
Product Features
Mirror Mode
3D Video Supported
DisplayPort Alt Mode
Bus Powered
USB Charging
Battery Charging (5V/1.5A Port)
Extended Mode
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Charging Port Type
USB C (FEMALE)
USB A (FEMALE)
Packaging Type
Box
Plug Color
White
Blue
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
USB A (FEMALE)
Data Ports
USB C (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
SideB Connector3
USB C (FEMALE)
HDMI (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
5 A
5A
Technology
USB 3.x
HDMI
Features
Flex Center
Charging Ports
USB-A: 5V 1.5A (7.5W)
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Video Ports Details
  • HDMI 1.4
  • HDCP 1.4
Supported Resolution
3840x2160 (4K)
1920x1080 (1080p)
1280x720 (720p)
Number of Ports
3
Number of USB Hub Ports
2
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Max Supported Video Resolution
3840 X 2160 (4K X 2K) @ 30HZ
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
HDMI 1.4
HDCP 1.4
USB Power Delivery (PD) Charging Specification
100W
3.0

Export product specification