Download document () of 20

U460-002-2AM-C1

USB-C Multiport Adapter, 2x USB-A and 1X USB-C Ports, Card Reader, USB 3.0, Silver

  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Plug-and-play operation with no software required for easy, immediate installation
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • USB-C 3.1 hub is compatible with all USB-C and Thunderbolt 3 devices
  • Connects external hard drives, keyboard, printer and other USB peripherals

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-002-2AM-C1
UPC
037332218353
Product Length/Depth
3.15 in
Product Height
0.79 in
Product Width
5.91 in
Product Weight
0.154 lb
Compliances
CE Marked
REACH
FCC Compliant
RoHS
Global Catalog
U460-002-2AM-C1
Product Type
Hub

Product specifications

Application
  • Connect up to 3 USB peripherals, such as an external hard drive, flash drive and keyboard/mouse
  • Transfer photos, videos and other important files between your MacBook or Chromebook and a memory card
Type
Multiport Adapter
Accessories
No
Housing Color
Silver
Relative Humidity
0-90% non-condensing
Color
Silver
Material
Aluminum
USB Hub Ports
Yes
Product Features
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Packaging Type
Box
Plug Color
White
Blue
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector2
MICRO SD (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB C (FEMALE)
USB-C - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
SD (FEMALE)
USB 3.0 A (FEMALE)
SideB Connector4
USB C (FEMALE)
Host Connector
USB C (MALE)
Technology
USB 3.x
Features
Flex Center
Data Transfer Rate
5 Gbps
Number of Ports
5
Number of USB Hub Ports
3
Card Slots Details
SD 3.0 Memory Card slots (SD and MicroSD) - both can be used simultaneously
Storage Temperature Range
-14° to 140°F (-10° to 60°C)
Mounting Details
No
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
Card Slots
SD (FEMALE)
MICRO SD (FEMALE)
SD Card Specification
SD
Micro SD

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.