Download document () of 20
To be discontinued

U460-003-3AMB

3-Port USB-C Hub with Card Reader, USB-C to 3x USB-A Ports and SD Reader, USB 3.0, Black

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-003-3AMB
UPC
037332209191
Product Length/Depth
1.6 in
Product Height
0.43 in
Product Width
3.7 in
Product Weight
0.11 lb
Compliances
RoHS
REACH
FCC Compliant
CE Marked
Product Type
Hub

Product specifications

Type
Hub
Relative Humidity
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
Plastic
USB Hub Ports
Yes
Charging Ports / Amps
0.9A
Connector Plating
Nickel
Product Features
UASP Support
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
Compact and easy to carry in a pocket, purse or laptop bag
Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
USB-A ports provide up to 0.9A each for charging devices
Plug-and-play operation with no software or drivers required
Reversible USB-C plug connects in either direction
Packaging Type
Box
Plug Color
White
Blue
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector2
MICRO SD (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
SideB Connector3
SD (FEMALE)
USB 3.0 A (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
0.9 A
Technology
USB 3.x
Features
Flex Center
Number of Ports
5
Number of USB Hub Ports
3
Power Consumption
2 W
Card Slots Details
SD 3.0 Memory Card slots (SD and MicroSD)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
8.2
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Card Slots
MICRO SD (FEMALE)
SD (FEMALE)
SD Card Specification
Micro SD
SD

Export product specification