4-Port USB-C Hub with Power Delivery, USB-C to 4x USB-A Ports, USB 3.0, Black
| Product Name |
Eaton Tripp Lite series hub
|
| Catalog Number |
U460-004-4AB-C
|
| UPC |
037332209214
|
| Product Length/Depth |
5.6 in
|
| Product Height |
0.9 in
|
| Product Width |
3.9 in
|
| Product Weight |
0.001 lb
|
| Compliances |
CE Marked
FCC Compliant REACH RoHS |
| Product Type |
Hub
|
| Application |
|
| Total Charging Watts |
60
|
| Relative Humidity |
10% to 90% RH, Non-Condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Material |
Plastic
|
| USB Hub Ports |
Yes
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
1.5A
3A |
| Connector Plating |
Nickel
|
| Product Features |
Battery Charging (5V/1.5A Port)
Bus Powered |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Product Highlights |
Supports USB 3.1 Gen 1 for fast data transfers up to 5 Gbps
USB-A fast-charging port provides up to 5V 1.5A (7.5W) of power Powers and charges PD Charging-compliant devices, such as MacBooks and Chromebooks Reversible USB-C plug connects in either direction for immediate no-fuss use Accepts up to 4 USB peripherals, turning your laptop into a mini workstation |
| Packaging Type |
Box
|
| Plug Color |
White
Blue |
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
USB 3.0 A (FEMALE)
|
| SideB Connector2 |
USB C (FEMALE)
|
| Data Ports |
USB A (FEMALE)
USB-C - USB 3.2 Gen 1 (5 Gbps) |
| SideB Connector3 |
USB 3.0 A (FEMALE)
|
| Host Connector |
USB C (MALE)
|
| Charging AMPS per port |
3 A
1.5 A |
| Technology |
USB 3.x
|
| Features |
Flex Center
|
| Charging Ports |
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
USB-A: 5V 1.5A (7.5W) |
| Number of Ports |
5
|
| Number of USB Hub Ports |
4
|
| Power Consumption |
2 W
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| BTUs |
7.5 BTU/Hr
|
| Data Ports Details |
USB-C - USB 3.2 Gen 1 (5 Gbps)
|
| USB Power Delivery (PD) Charging Specification |
2
|