Download document () of 20

U460-004-4AB

4-Port USB-C Hub, USB-C to 4x USB-A Ports, USB 3.0, Black, Slim

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-004-4AB
UPC
037332209580
Product Length/Depth
1.2 in
Product Height
0.84 in
Product Width
3.8 in
Product Weight
0.09 lb
Compliances
REACH
RoHS
FCC Compliant
CE Marked
Product Type
Hub

Product specifications

Application
  • Transfer files to and from a USB thumb drive or external hard drive
  • Connect your smartphone or other mobile device to build up a full charge
  • Attach a USB headset/microphone for recording your podcast
  • Write a report using a USB keyboard with your tablet or Android smartphone
Type
Hub
Total Charging Watts
7.5
Relative Humidity
20% to 80% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
Plastic
USB Hub Ports
Yes
Charging Ports / Amps
1.5A
Connector Plating
Nickel
Product Features
USB Charging
Battery Charging (5V/1.5A Port)
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
Accepts up to 4 USB peripherals, turning your laptop into a mini workstation
USB ports provide up to 5V/1.5A (7.5W) for charging smartphones and other devices
Easy installation with plug-and-play operation—no software required
Reversible USB-C plug connects in either direction for immediate no-fuss use
Supports USB 3.1 Gen 1 for fast data transfers up to 5 Gbps
Packaging Type
Box
Plug Color
White
Blue
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
USB 3.0 A (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
Technology
USB 3.x
Features
Flex Center
Charging Ports
USB-A: 5V 1.5A (7.5W)
Number of Ports
4
Number of USB Hub Ports
4
Power Consumption
1 W
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.4 BTU/Hr
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.