Download document () of 20

U521-1P0M-WH

USB4 40Gbps Cable (M/M) - USB-C, 240W PD Charging, White, 1M (3.3ft)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U521-1P0M-WH
UPC
037332281142
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.15 lb
Compliances
RoHS
FCC Class B
CE Marked
WEEE Directive
UKCA
Certifications
UL Listed
Global Catalog
U521-1P0M-WH
Product Type
Cable

Product specifications

Amperage Rating
5A
Device Compatibility
Amazon Kindle
Computer
Chromebook
Laptop
Tablet
Video Game System
Monitor/HDTV
Phone
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
5% to 90%, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
White
Connector Color
White
Connector Plating
Nickel
Product Features
DisplayPort Alt Mode
3D Video Supported
HDR Support
DSC Support
EDID Support
USB Specification
USB4 (up to 40 Gbps)
Cable Jacket Material
TPE
Connector Style
Straight
Product Highlights
Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
Supports single 8K display or dual 4K displays at 60 Hz up to 80 Gbps
PD Charging cable supports 240W power output for charging high-powered devices
Transfers large video and data files at speeds up to 40 Gbps - 8x faster than USB 3.0
Backward compatible with USB 3.x, USB 2.0 and Thunderbolt 3 devices
Supports up to 240W EPR power output for charging high-powered devices
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
4:2:0
4:2:2
SideA Connector1
USB C (MALE)
Compatible Devices
Chromebook
Laptop
Smartphone
Tablet
Video Game Console
SideB Connector1
USB C (MALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
SideB Connector3
USB C (MALE)
Displayport Specification
1.4
Technology

USB4
Data Transfer Rate
40 Gbps
Cable Length
Up to 4ft (up to 1M)
Maximum Input Watts
240 W
Cable Outer Diameter (OD)
4.95MM
Cable Type
Active
Material
TPE
Max Supported Color Depth
30-bit Deep Color
Max Supported Video Resolution
7680 X 4320 @ 60HZ
Resolutions Supported
The U521-1P0M-WH is compatible with USB3.x/USB4/Thunderbolt hosts that support at least DisplayPort Alt Mode 1.4 and supports the following video output capabilities: DP 2.1 Alt Mode Host Up to 7680 x 4320 (8K) @ 60 Hz DP 1.4 Alt Mode Host Up to 7680 x 4320 (8K) @ 30 Hz
Standards
PD 3.1
Wire Gauge (AWG)
34/30/23
Power Provided to Connected Device(s)
240W (48V/5A)
Total Charging Amps
5
Total Charging Watts
240 W
Cable Length Range
Up to 4ft (up to 1M)
Bandwidth
40 Gbps
80 Gbps (DP 2.0 cable)
Connector
USB-C
Supported Resolution
3840x2160 (4K)
7680 x 4320 (8K)

Export product specification