Download document () of 20

U521-1P0M-WH20G

USB4 20Gbps Cable (M/M) - USB-C, 240W PD Charging, White, 2M (6.6ft)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U521-1P0M-WH20G
UPC
037332281166
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.15 lb
Compliances
CE Marked
WEEE Directive
FCC Class B
UKCA
RoHS
Certifications
UL Listed
Global Catalog
U521-1P0M-WH20G
Product Type
Cable

Product specifications

Amperage Rating
5A
Device Compatibility
Computer
Laptop
Tablet
Video Game System
Phone
Chromebook
Monitor/HDTV
Amazon Kindle
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
5% to 90%, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
White
Connector Color
White
Connector Plating
Nickel
Product Features
3D Video Supported
DisplayPort Alt Mode
DSC Support
HDR Support
EDID Support
USB Specification
USB4 (up to 20 Gbps)
Cable Jacket Material
TPE
Connector Style
Straight
Product Highlights
Backward compatible with USB 3.x, USB 2.0 and legacy Thunderbolt 3 devices
PD Charging cable supports 240W power output for charging high-powered devices
Transfers video and data files at speeds up to 20 Gbps - 4x faster than USB 3.0
Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
Connects a single 4K/60 Hz display with 24-bit True Color, HDR and 4:4:4
Supports up to 240W EPR power output for charging high-powered devices
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
SideA Connector1
USB C (MALE)
Compatible Devices
Chromebook
Laptop
Smartphone
Tablet
Video Game Console
SideB Connector1
USB C (MALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
SideB Connector3
USB C (MALE)
Displayport Specification
1.4
Technology

USB4
Data Transfer Rate
20 Gbps
Cable Length
5 - 8ft (1 - 2M)
Maximum Input Watts
240 W
Cable Outer Diameter (OD)
5.0MM
Cable Type
Active
Material
TPE
Max Supported Color Depth
24-bit True Color
Max Supported Video Resolution
3840 X 2160 @ 60HZ
Resolutions Supported
The U521-1P0M-WH20G is compatible with USB3.x/USB4/Thunderbolt hosts that support at least DisplayPort Alt Mode 1.4, up to DP 2.1, and can output video in resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
Standards
PD 3.1
Wire Gauge (AWG)
34/31/23
Power Provided to Connected Device(s)
240W (48V/5A)
Total Charging Amps
5
Total Charging Watts
240 W
Cable Length Range
5 - 8ft (1 - 2M)
Bandwidth
40 Gbps
80 Gbps (DP 2.0 cable)
Connector
USB-C
Supported Resolution
3840x2160 (4K)

Export product specification