Portable 5000mAh 2-Port Mobile Power Bank and USB Battery Wall Charger Combo - Direct Plug, Black
| Product Name |
Eaton Tripp Lite series power bank
|
| Catalog Number |
UPBW-05K0-1A1C
|
| UPC |
037332251725
|
| Product Length/Depth |
3.07 in
|
| Product Height |
2.76 in
|
| Product Width |
1.22 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
FCC Compliant REACH |
| Certifications |
UL Listed
|
| Global Catalog |
UPBW-05K0-1A1C
|
| Product Type |
Power bank
|
| Type |
Portable Charger; Wall Charger
|
| Charging Ports Details |
(AC) USB-C: 5V/2.4A; USB-A: 5V/2.4A; Total: 5V/3A
(DC) USB-C: 5V/3A; USB-A: 5V/2.4A; Total: 5V/3A
|
| Number of Charging Ports |
2
|
| Total Charging Amps |
2.4A
|
| Total Charging Watts |
15
|
| Capacity (Ah) |
5
|
| Number of USB Hub Ports |
0
|
| Total Number of Ports |
2
|
| Number of Ports |
2
|
| Battery Charge |
5,000 mAh
|
| Boost Converter Efficiency |
80%
|
| Output Capacity |
15 W
|
| Over Current Protection |
Yes
|
| Overload Protection |
Yes
|
| Overvoltage Correction |
Yes
|
| Charging Method Detail |
5,000 mAh
|
| Continuous Output Capacity |
15 W
|
| LED Indicators |
Blue = Battery Charge Status
|
| Operating Temperature Range |
32° to 77°F (0° to 25°C)
|
| Storage Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Operating Humidity Range |
20% to 90% RH
|
| Storage Humidity Range |
5% to 45% RH
|
| Color |
Black
|
| Input Plug Type |
NEMA 1-15P (NON-POLARIZED)
|
| Material |
Polycarbonate, PCB
|
| Charging Ports / Amps |
2.4A
3A |
| Charging Method |
USB
|
| Input Nominal Voltage |
230 VAC
5 VDC 120 VAC |
| Product Features |
USB Charging
Overcharge Protection Automatic Shut-Off Overcurrent Protection Overvoltage Protection Y - YES |
| Charging Form Factor |
Portable
Direct plug-in |
| Charging Port Type |
USB A (FEMALE)
USB C (FEMALE) |
| Packaging Type |
Box
|
| SideA Connector1 |
USB C (FEMALE)
|
| Compatible Devices |
Tablet
Smartphone Portable Speaker Video Game Console |
| SideB Connector1 |
NEMA 1-15P (NON-POLARIZED)
USB A (FEMALE) |
| SideA Connector2 |
USB A (FEMALE)
|
| SideB Connector3 |
NEMA 1-15P (NON-POLARIZED)
|
| Device Compatibility |
Amazon Kindle
Phone Tablet |
| Voltage Compatibility (VAC) |
110 VAC
120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |