Download document () of 20

ESWH28
Model code: EPDU SW 1U (C20 16A 1P)8XC13

Eaton G3+ Switched Rack PDU, 1U, Inputs C20, 3.84 kW max, 16A, 200-240V, Outlets 8XC13

General specifications

Product Name
Eaton Rack PDU G4
Catalog Number
ESWH28
EAN
3553340696190
Product Length/Depth
445 mm
Product Height
203 mm
Product Width
43 mm
Product Weight
3.4 kg
Warranty
2 year
Compliances
RoHS Compliant
EAC
CE Marked
Certifications
IEC 60950-1
IEC 61000-6-2
IEC 61000-6-4
Model Code
EPDU SW 1U (C20 16A 1P)8XC13

Electrical input

Input connection
C20
Wattage
3.84 kW max
Amperage Rating
16A
Input voltage
200-240V
Phase
Single-phase
Frequency rating
50/60 Hz
Cord length
3m

Electrical output

Outlets
(8) C13
Number of Outputs C13
8
Number of outlets with earth pin
8

Technology & communications

Type
Switched Rack PDU
Outlet control
Yes
Special features
  • Remote Site Management
  • Turn off unused outlets to control commissioning
  • Phase Metering, Circuit Breaker Current Metering and Input Metering
  • Circuit Breaker Status Monitoring
  • Outlet and IT Equipment Switching/reboot /sequencing across A and B feed in Daisy-Chain
  • Sequence Outlets to avoid in-rush current, to ensure equipment starts in correct order
  • Hot-Swap Control module with advanced LCD
  • Optional Temperature/Humidity sensor
  • Built-in IEC outlet eGrip retention, retains all standard IEC plugs
  • Daisy-Chain up to 8 PDUs, reduce network infratsructure costs
  • Power chain monitoring & Real time Intelligence on your Data Center, via Eaton Intelligent Power Manager
Ethernet interface
Yes
Serial interface
Yes
SNMP
Yes
Communication
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
Mass configuration
Yes

Additional specifications

Operating Temperature
0° to 60°C (32° to 140°F)
Material
Aluminium
Color
Black

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.