Download document () of 20
Back-up power (UPS)

Eaton 5P UPS

The Eaton 5P UPS is a business-class back-up power solution available as a tower UPS, wall-mount UPS and rack-mount UPS. Several models are available as a compact UPS – which are 2U in height with shorter depths than a traditional UPS – making them perfect for 4-post or 2-post rail and wall mounting. The 5P UPS even offers flexibility in battery types with two models offering lithium-ion batteries. Complete your back-up power solution by pairing a 5P UPS with an Eaton Gigabit Network card – the first in the industry to comply with the UL and IEC cybersecurity standards – and the Brightlayer Data Centers suite software for seamless management of your connected equipment.

Applications: Network cabinets, server rooms, distributed IT, edge computing.

Power rating
550–3,000 VA
Voltage
120V and 208/230V
Form factor
Rack, tower and wall-mount

Lithium-ion batteries are now available

Save time, space and energy with lithium-ion batteries

Flexible installation

Tower
2-post rack-mount
4-post rack-mount
Wall-mount

Exploring the benefits of a lithium-ion rack-mount UPS?

Watch this video on the new Eaton 5P lithium-ion UPS models, which are perfect for edge computing environments. 

Take a closer look at the Eaton 5P UPS

UPS and battery warranty

Comprehensive cover and support for your UPS and batteries

How many minutes of battery back-up time does a 5P UPS provide?

Specifications

Highlight differences
Show only differences
Hide blank features

Lithium-ion batteries are now available

Save time, space and energy with lithium-ion batteries

Want to find out more about the 5 series UPSs?

Download Links
X
Download Close

How-to video: Unboxing and installing the 5P rack compact UPS in a 2-post rack

2019 Tech Innovator Awards winner

Eaton’s 5P lithium-ion UPS is named the overall winner of the power management category

Need product support?

Support from Eaton