Knowledge Search
Download document () of 20
Power distribution for IT equipment

Eaton’s high-density rack PDU

Created with data centre design in mind, the Eaton high-density (HD) rack power distribution unit (PDU) builds on the best-in-class Eaton ePDU G3 technology. High density means more outlets in the same space and fewer PDUs to support your equipment’s power needs. With more outlets than any other PDU, this data centre PDU not only gives you the number of outlets you want, it also gives you the type of outlets you need. The HD PDU offers two configurable outlet module slots with IEC and NEMA options. Mix and match the 10 modules to configure up to 54 outlets. In addition, you can configure the cable entry position and cable length of the Eaton HD rackmount PDUs and install them easily with a tool-less mounting system for a seamless box-to-rack transition. With a configurable colour chassis and alternating phase outlets, you can easily identify where power is coming from and going to in rack enclosures while also quickly distinguishing between A and B power feeds.  

Bring life to your grey and white space environment

Colours not only add aesthetic interest to your IT environment, they make visually identifying A and B power feeds a breeze.

Optimize for your environment with up to 54 outlets

Eaton provides multiple outlet configurations including the new C39 outlet to maximize flexibility in rack.

Save money with up to 54 outlets

With more outlets than any other PDU, the High Density rack PDU allows you to configure as many outlets as you want in a length that fits your rack size.

Configure now to save time later

Configure the PDU cable entry position and input cable length for a fast and seamless box-to-rack transition.

Get the receptacles that match your equipment's plugs

Mix and match IEC and NEMA outlets across two configurable PDU outlet modules to meet your specific needs.

Make load balancing easier

Enable visual identification of potentially unbalanced loads while reducing cord clutter with colour-coded alternating phase outlets.

Configure your own HD rack PDU

Build your PDU – and its unique SKU – on the screen as you select your configuration options.

Environmental monitoring capability

The Eaton Environmental Monitoring Probe (EMP) Gen 2 adds temperature, humidity and dry-contact monitoring for rack PDUs as well as the ability to daisy-chain them (up to 3 per host). 

Specifications

Product snapshot

FUNCTIONALITIES

Managed

Metered Outlet

COLOURS

Black (default)

Red

Blue

White

Grey

Green

Pink

Yellow

Purple

Orange

Brown

ELECTRICAL RATINGS

4.99 to 22 kW 

OPERATING TEMPERATURE

0 to 60°C (32 to 140°F)

RELATIVE HUMIDITY

5 to 95% without condensation

ALTITUDE

Up to 10,000 ft (3,000 metres) above mean sea level. De-rated for higher altitude applications. 

Electrical input

INPUT VOLTAGE OPTIONS

Single-phase 208 and 230V

Split-phase 120/240V

Three-phase WYE 120/208V

Three-phase WYE 230/400V

Three-phase Delta 208V

INPUT PLUG

28+ plug options available

For the full list of options, visit the HD PDU configurator

INPUT FREQUENCY

50/60 ±3 Hz

INPUT VOLTAGE TOLERANCE

+6%/-10%

BRANCH CIRCUIT PROTECTION

Breaker and fuse options available

Electrical output

OUTLET TYPES

IEC 60320 C13

IEC 60320 C19

NEMA 5-20R

OUTPUT VOLTAGE

100-127V

200-240V

OUTPUT OPTIONS

10 standard module options available, depending on electrical input

For the full list of available output options, visit the Eaton HD PDU configurator

Dimensions

OVERALL UNIT HEIGHT

1250-2445 mm / 49-96 in.

selection dependent

OVERALL UNIT WIDTH

52 mm / 2 in.

OVERALL UNIT DEPTH

57 mm / 2 in.

(excluding outlet protrusions)

BREAKER BOX DEPTH

See individual unit drawing

To request a drawing of your configured HD rack PDU, visit Eaton's HD PDU configurator

COMMUNICATION MODULE DEPTH

71.3 mm / 2.8 in.

(easily removable in case of interference)

Safety standards and compliance

UL62368-1

EN/IEC 62368-1

ROHS

Configure your own HD rack PDU

Build your PDU – and its unique SKU – on the screen as you select your configuration options.
Download Links
X
Download Close

Learn more about the technology platform in the Eaton ePDU G3 platform

Need product support?

Support from Eaton