Each high-density PDU comes with pre-installed mounting buttons on the back of the PDU, allowing you to simply slide them directly into any industry standard PDU mounting bracket. The PDU also comes with the option of mounting holes on the side, which allows you to move the buttons for 90 degree side mounting. In this configuration, the outlets face the rear of the enclosure versus the centre. This prevents interference in the rail space. If you’re using one of our
RS enclosures, the PDU brackets are already installed from the factory. If not, no worries; here is the
link.