Eaton’s RFW-201 smart water node is a next-generation, two-way advanced metering infrastructure (AMI) endpoint that wirelessly interfaces with Eaton’s RF Mesh network and Brightlayer Utilities smart grid software platform. Compatible with a wide range of manufacturers’ water meters and high-accuracy ultrasonic meters, the node enables utilities to remotely collect usage and interval data (at remotely configurable intervals) for more accurate and punctual billing and collections.
| AUTOMATIC PROTOCOL DETECTION |
Node auto-identifies the water meter and register type it is connected to, without requiring user configuration Meter model information is returned to the Yukon software via the RF network |
| ADVANCED ANALYTICS AND LEAK DETECTION |
Supports meter-based leak detection alarms and diagnostic information as well as software-definable analytics to automatically determine the size of water leaks, enabling quick detection and effective customer service to assist in identification of the source of the leak Built-in software tools to identify high, low and abnormal usage can be used by utilities to identify issues on vacant properties |
Learn about the fundamentals of Advanced Metering Infrastructure (AMI)