8-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA
| Product Name |
Eaton Tripp Lite series splitter
|
| Catalog Number |
B127A-008-BH
|
| UPC |
037332269171
|
| Product Length/Depth |
1.73 in
|
| Product Height |
7.13 in
|
| Product Width |
17.32 in
|
| Product Weight |
4.63 lb
|
| Compliances |
CE Marked
RoHS REACH FCC Compliant |
| Certifications |
UL Listed
cUL Listed |
| Global Catalog |
B127A-008-BH
|
| Type |
Splitter
|
| Audio Specification |
True uncompressed 7.1 channel digital audio
|
| Audio Ports |
RJ45 (FEMALE)
Supports pass-through audio to up to 8 connected HDMI monitors |
| Device Compatibility |
Monitor/HDTV
|
| AC Power Adapter Plug(s) |
AS/NZS 3112 Australia
CEE 7/16 Schuko BS 1363 UK NEMA 1-15P North America |
| Relative Humidity |
0-85% non-condensing
|
| Audio Input |
HDMI
|
| Color |
Black
|
| Audio Output |
HDMI
|
| Material |
Metal
|
| Product Features |
Built-In Equalizer
EDID Compatible HDR Support Rackmountable Extended Mode Mounting Accessory Included Power Over Cable (PoC) Support TAA Compliant 3D Video Supported Multi-Resolution Support Range Extension with Booster |
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Chroma Sub Sampling |
4:4:4
|
| Power Source Type |
AC Adapter
|
| HDCP Specification |
2.2
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector2 |
RJ45 (FEMALE)
|
| SideB Connector3 |
HDMI (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
HDMI (FEMALE)
|
| Technology |
POC
HDMI Stereo Audio |
| Features |
Flex Center
|
| Video Ports Details |
|
| Supported Resolution |
1280x720 (720p)
1920x1080 (1080p) 3840x2160 (4K) |
| AC Power Adapter Cord Length |
4.53 ft
|
| Number of Monitors Supported |
8
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V / 50/60Hz / 1.5A
|
| AC Power Adapter Output Specs (V / A) |
24V / 2A
|
| Latency |
Zero Latency
|
| Max Supported Video Resolution |
3840 x 2160 (4K x 2K) @ 60Hz
|
| Recommended Category Cable |
24AWG CAT6
|
| Max. Distance (Between any 2 Units) |
230 ft. (70.1 m)
|
| Transmission Distance |
230 ft.
|
| LED Indicators |
x8 RJ45 Ports (x8 Green = Power, x8 Orange = Transmitting video to connected receiver), Power (x1 Green = Powered by external power supply), Input (x1 Orange = Connected to video source), Local (x1 Orange = Display connected to local HDMI port), UTP (x1 Orange = Receiver unit(s) connected and receiving data)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
| Signal Transmission |
Unidirectional
|
| Video Input |
HDMI (FEMALE)
|
| Video Output |
HDMI (FEMALE)
|
| Max 1024 x 768 Range (ft) |
230 ft
|
| Max 1080i Range (ft) |
230 ft
|
| Max 1080P Range (ft) |
230 ft
|
| Max 1440 x 900 Range (ft) |
230 ft
|
| Max 1600 x 1200 Range (ft) |
230 ft
|
| Max 480i Range (ft) |
230 ft
|
| Max 480P Range (ft) |
230 ft
|
| Max 4K UHD Range (ft) |
230 ft
|
| Max 720P Range (ft) |
230 ft
|
| Max 800 x 600 Range (ft) |
230 ft
|
| Video Ports |
HDMI (FEMALE)
|
| Number of Ports |
10
|
| Transmitter - Number of Video Outputs |
8
|
| Total Number of Ports |
10
|
| Max Resolution |
4K/60
|
| Extender Style |
Box
|
| Extension Method |
CATx
|