Download document () of 20

P569-010-CERT

4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

  • Ideal for connecting 4K televisions
  • Special high-grip plugs prevent accidental disconnections
  • Tested for highest performance and ultra reliability
  • Supports UHD video resolutions up to 4K for crystal-clear video

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P569-010-CERT
UPC
037332199218
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.49 lb
Compliances
RoHS
REACH
Global Catalog
P569-010-CERT

Product specifications

Type
Passive Cable
Audio Specification
ARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Burgundy
Connector Plating
Gold
Product Features
EDID Support
Latching or Gripping Connector
3D Video Supported
EMI/RFI Line Noise Protection
EDID Compatible
Ethernet Support
Consumer Electronics Control (CEC) Supported
HDR Support
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Cable Length
10 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
36.5mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/60
Cable Length Range
9 – 14ft (2 - 4M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.