Download document () of 20

U444-06N-HV4K

USB-C Multiport Adapter (M/2xF) - 4K HDMI, VGA, White

  • Reversible USB-C plug connects in either direction
  • Supports USB DisplayPort Alternate Mode for transmitting audio/video
  • Supports VGA video resolutions up to 1920 x 1200 (1080p) @ 60 Hz
  • Plug-and-play operation with no software or drivers required
  • Supports HDMI video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-HV4K
UPC
037332205704
Product Length/Depth
2.36 in
Product Height
0.55 in
Product Width
1.65 in
Product Weight
0.07 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
U444-06N-HV4K
Product Type
Multi-port adapter

Product specifications

Type
Multiport Adapter
Audio Specification
7.1 channel surround sound via HDMI port
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
PVC, ABS
Cable Jacket Color
White
Connector Plating
Nickel
Product Features
DisplayPort Alt Mode
Mirror Mode
Bus Powered
Extended Mode
3D Video Supported
Multi-Resolution Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Color Depth
24-bit True color
30-bit Deep color
24-bit True Color
30-bit Deep Color
Contact Plating
Nickel
Packaging Type
Box
Plug Color
White
Blue
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector2
HDMI (FEMALE)
SideB Connector3
HD15 (FEMALE)
Host Connector
USB C (MALE)
Technology
VGA / SVGA
HDMI
Features
Flex Center
Video Ports Details
  • HDMI 1.4
  • HDCP 1.4
Supported Resolution
1920x1080 (1080p)
3840x2160 (4K)
Number of Ports
2
Number of USB Hub Ports
0
Power Consumption
1 W
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160) VGA: 1920 x 1200 60Hz
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.2 BTU/Hr
Max Supported Video Resolution
HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
VGA
Video Ports
HD15 (FEMALE)
HDCP 1.4
HDMI (FEMALE)
HDMI 1.4

Export product specification