Download document () of 20

P137-06N-HD4K6B

Keyspan Mini DisplayPort to HDMI Active Adapter/Video Converter (M/F) - 4K 60 Hz, DP 1.2, HDCP 2.2, Black, 6 in.

  • Also converts mDP audio to HDMI for complete audio/video transmission
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
  • Continue using your current HDMI display with your Mini DisplayPort or Thunderbolt computer
  • Compact unit fits easily into briefcase or laptop bag for instant use anywhere

Universal Compatibility Across Formats

Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

 

Keep Your Network Connected, Clear and Ready for Upgrading

In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

·       Seamless cross‑platform compatibility between old and new devices.

·       High‑resolution support for 1080p, 4K and 8K displays.

·       Plug‑and‑play simplicity with no drivers required.

·       Durable, professional‑grade construction for long‑term reliability.

·       Future‑proof flexibility to adapt to evolving AV standards.

 

Simplified Connectivity and Flexibility

The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P137-06N-HD4K6B
UPC
037332210616
Product Length/Depth
1.65 in
Product Height
0.791 in
Product Width
1.5 in
Product Weight
0.06 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant
Global Catalog
P137-06N-HD4K6B

Product specifications

Type
Video Adapter
Operating Humidity Range
10 to 85%, RH, Non-Condensing
Storage Humidity Range
5 to 90%, RH, Non-Condensing
Color
Black
HDCP Specification
2.2
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Displayport Specification
1.2
Technology
DisplayPort
HDMI
Features
Flex Center
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.