USB-C Triple Display Adapter, 4K 60Hz HDMI, Displayport and VGA with MST
| Product Name |
Eaton Tripp Lite series adapter
|
| Catalog Number |
U444-06N-HVDPW
|
| UPC |
037332237323
|
| Product Length/Depth |
1.65 in
|
| Product Height |
0.91 in
|
| Product Width |
3.46 in
|
| Product Weight |
0.14 lb
|
| Compliances |
FCC Compliant
REACH CE Marked RoHS |
| Global Catalog |
U444-06N-HVDPW
|
| Type |
Video Adapter
|
| Device Compatibility |
Chromebook
Laptop Computer |
| Operating Humidity Range |
10% ~ 85% RH
|
| Storage Humidity Range |
5% ~ 90% RH
|
| Color |
White
|
| Cable Jacket Rating |
VW-1
|
| Material |
PVC, ABS
|
| Cable Jacket Color |
White
|
| Connector Plating |
Nickel
|
| Product Features |
3D Video Supported
MST Support Multi-Resolution Support Bus Powered EDID Support DisplayPort Alt Mode |
| USB Specification |
USB 3.2 Gen 1 (up to 5 Gbps)
|
| Cable Jacket Material |
PVC
|
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| HDCP Specification |
1.4
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector2 |
HD15 (FEMALE)
|
| SideB Connector3 |
HDMI (FEMALE)
DISPLAYPORT (FEMALE) |
| Displayport Specification |
1.2
|
| Host Connector |
USB C (MALE)
|
| Technology |
HDMI
DisplayPort VGA / SVGA |
| Features |
Flex Center
|
| Video Ports Details |
|
| Supported Resolution |
1280x720 (720p)
1920x1080 (1080p) 3840x2160 (4K) |
| Number of Monitors Supported |
3
|
| Cable Outer Diameter (OD) |
3.9mm
|
| Max Supported Video Resolution |
HDMI: 3840 x 2160 (4K) @ 30Hz; DisplayPort: 3840 x 2160 (4K) @ 60Hz; VGA: 1920 x 1200 (1080p)
|
| LED Indicators |
N/A
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| Video Input |
USB C (MALE)
|
| Video Output |
DISPLAYPORT (FEMALE)
HDMI (FEMALE) VGA |
| Video Ports |
DISPLAYPORT (FEMALE)
HDMI (FEMALE) VGA |