USB-C Adapter, Dual HDMI 4K MST Adapter (M/2xF), Gray
Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.
Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:
· Seamless cross‑platform compatibility between old and new devices.
· High‑resolution support for 1080p, 4K and 8K displays.
· Plug‑and‑play simplicity with no drivers required.
· Durable, professional‑grade construction for long‑term reliability.
· Future‑proof flexibility to adapt to evolving AV standards.
Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.
| Product Name |
Eaton Tripp Lite series video adapter
|
| Catalog Number |
U444-06N-2H-MST
|
| UPC |
037332237330
|
| Product Length/Depth |
3.94 in
|
| Product Height |
0.79 in
|
| Product Width |
4.72 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
REACH CE Marked FCC Compliant |
| Certifications |
cUL Listed
UL Listed |
| Global Catalog |
U444-06N-2H-MST
|
| Audio Specification |
Pass-through audio
|
| Operating Humidity Range |
10% ~ 85% RH (Non-Condensing)
|
| Storage Humidity Range |
5% ~ 90% RH (Non-Condensing)
|
| Color |
Gray
|
| Cable Jacket Rating |
VW-1
|
| Material |
Aluminum, PVC
|
| Cable Jacket Color |
White
|
| Connector Plating |
Nickel
|
| Product Features |
Bus Powered
Mirror Mode 3D Video Supported Extended Mode MST Support |
| USB Specification |
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.0 (up to 5 Gbps) |
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Packaging Type |
Box
|
| HDCP Specification |
1.4
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector3 |
HDMI (FEMALE)
|
| Technology |
HDMI
|
| Video Ports Details |
|
| Supported Resolution |
1920x1080 (1080p)
3840x2160 (4K) 1280x720 (720p) |
| Number of Displays |
2
|
| Number of Monitors Supported |
2
|
| Cable Outer Diameter (OD) |
3.9mm
|
| Max Supported Video Resolution |
3840 x 2160 @ 30 Hz
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Resolutions Supported |
Supports dual output video at resolutions up to 3840 x 2160 @ 30 Hz
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| Video Input |
USB C (MALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI (FEMALE)
|
| Number of Ports |
2
|
| Max Resolution |
4K/30
|