Download document () of 20

B127F-1A1-MM-HH

HDMI over Fiber Extender Kit, Transmitter/Receiver, 4K 60 Hz, 4:4:4, RS-232, IR, Multimode LC, 985 ft. (300 m)

Extend Your Reach Without Compromise

Eaton’s Tripp Lite series of audio/video extenders are designed to overcome one of the biggest challenges in modern AV networks: distance. Whether you’re transmitting HDMI, DisplayPort, DVI, VGA or USB-C signals, these extenders ensure that your video and audio remain sharp, synchronized and reliable far beyond the limitations of standard cables. From a few meters to hundreds of feet, they deliver flawless performance without signal degradation.

 

Universal Solutions for Every Environment

With options for wired, wireless and Power over Cable (PoC) configurations, these extenders fit seamlessly into any setup. Whether transmitting audio/video presentations across multiple displays in a training center, extending video lessons to projectors in a lecture hall or powering digital signage or menu displays in a hotel or restaurant, these extenders can bring quality 4K or even 8K content to your audience.

 

Benefits That Strengthen Your Network

These extenders reduce the need for costly equipment relocations, simplify cable management and ensure that every display in your network receives the same uncompromised signal. Rugged construction and professional-grade components mean they’re built to perform in demanding environments, minimizing downtime and maximizing your ROI.

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127F-1A1-MM-HH
UPC
037332239143
Product Length/Depth
5.91 in
Product Height
3.27 in
Product Width
13.54 in
Product Weight
1 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
TAA Compliant

Product specifications

Type
Extender Kit
Audio Specification
True uncompressed 8-channel LPCM, AC-3, DTS digital audio
AC Power Adapter Plug(s)
NEMA 1-15P North America
AS/NZS 3112 Australia
CEE 7/16 Schuko
BS 1363 UK
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Transmitter and Receiver (included)
Material
Metal
Product Features
USB Extension Support
EDID Compatible
3D Video Supported
Consumer Electronics Control (CEC) Supported
IR Remote Extension Support
Rackmountable
Built-In Equalizer
RS-232 Serial Extension Support
TAA Compliant
USB Specification
USB 1.1 (up to 12 Mbps)
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
Supports uncompressed DTS-HD, Dolby AC-3 and 7.1-channel digital audio
Plug-and-play operation with no software required for easy, immediate installation
Supports data transfer rates up to 18 Gbps
Extend touch screen ability of Interactive Flat Panel Displays
Transmitter's local HDMI port allows you to see the image being displayed 125 ft. away
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
2.2
SideA Connector1
MICRO-USB B (FEMALE)
SideB Connector1
USB A (FEMALE)
LC DUPLEX (FEMALE)
HDMI (FEMALE)
SideA Connector2
HDMI (FEMALE)
LC DUPLEX (FEMALE)
SideB Connector2
HDMI (FEMALE)
LC DUPLEX (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
USB A (FEMALE)
Power Source
Transmitter and Receiver (included)
Technology
HDMI
IR
Fiber
Features
Flex Center
Wavelength
850 nm
AC Plug Type
AS/NZS 3112
BS1363
NEMA 1-15P
CEE 7/16 Schuko
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
Included Mounting Accessories
Wallmount
Housing
Metal
Mode
Multimode
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Mounting Details
Wallmount
LED Indicators
Tx: x3 ORANGE (Link Indicator, Local, Signal Transmission), x1 Green (Power) RX: x1 Orange (Link Indicator), x1 Green (Power)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Max Resolution
4K/60
Extender Style
Box
Extension Method
Fiber
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.