Download document () of 20

B127P-100-H-SR

HDMI over Cat6 Passive Remote Receiver, 4K 60 Hz, HDR, PoC, Multi-Resolution Support, 50 ft., TAA

General specifications

Product Name
Eaton Tripp Lite series receiver
Catalog Number
B127P-100-H-SR
UPC
037332239211
Product Length/Depth
2.36 in
Product Height
0.732 in
Product Width
9.74 in
Product Weight
0.001 lb
Compliances
RoHS
FCC Compliant
CE Marked
REACH
Product Type
Receiver

Product specifications

Type
Receiver
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
Relative Humidity
0-85% non-condensing
Color
Black
Audio Output
HDMI
Input
Receiver end only (optional)
Material
Plastic
Connector Plating
Nickel
Product Features
Power Over Cable (PoC) Support
HDR Support
3D Video Supported
Consumer Electronics Control (CEC) Supported
EDID Compatible
Multi-Resolution Support
TAA Compliant
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Supports multi-resolution output to allow for combination of different display types
Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
Requires B127P-002-H or B127P-004-H transmitter to extend HDMI signals
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
USB
HDCP Specification
2.2
SideA Connector1
HDMI (FEMALE)
SideB Connector1
RJ45 (FEMALE)
MICRO-USB B (FEMALE)
SideA Connector2
MICRO-USB B (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Power Source
Receiver end only (optional)
Technology
Cat5/5e
POC
Cat6
HDMI
Features
Flex Center
Number of Displays
1
Housing
Plastic
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Recommended Category Cable
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
LED Indicators
Rx: x1 Green (Power); Rx RJ45 port: Green (Connected), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Max Resolution
4K/60
Extender Style
Pigtail
Extension Method
CATx
Form Factor/Mounting Options
Pigtail

Export product specification