Download document () of 20

U040-006-MICRO

USB Micro-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U040-006-MICRO
UPC
037332188595
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.08 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Global Catalog
U040-006-MICRO
Product Type
Cable

Product specifications

Relative Humidity
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Straight
Product Highlights
6-ft. USB 2.0 Micro-B to USB Type-C (USB-C) device cable
Supports up to 1.5A for faster charging
USB Type-C connector is reversible, so there is no guessing on which way to plug it in
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
MICRO-USB B (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
MICRO-USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
5 - 8ft (1 - 2M)
Cable Outer Diameter (OD)
3.5MM
Cable Type
Passive
Material
PVC
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-C
MICRO USB-B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.