Download document () of 20

U280-C02-45W-1B

Dual-Port USB Car Charger with 45W Charging - USB-C (27W) QC4+, USB-A (18W) QC 3.0, Black

  • USB-C port supports PD 3.0 and QC charging for fast-charging compatible devices
  • Ideal for charging smartphones, tablets, e-readers and notebooks while traveling
  • Maximum charging power output of 45W: 27W USB-C and 18W USB-A
  • Prevents overheating and overcharging to shield your essential device from damage
  • 2-port USB charger connects to the 12V DC power outlet in your car, truck or SUV

General specifications

Product Name
Eaton Tripp Lite series car charger
Catalog Number
U280-C02-45W-1B
UPC
037332254078
Product Length/Depth
1.37 in
Product Height
2.56 in
Product Width
1.34 in
Product Weight
0.077 lb
Compliances
CE Marked
RoHS
FCC Compliant
REACH
Global Catalog
U280-C02-45W-1B
Product Type
Car charger

Product specifications

Type
Car Charger
Charging Ports Details
USB-C: 9V 3A (27W), PD 3.0
Number of Charging Ports
2
Total Charging Amps
3A
Total Charging Watts
45
Number of Ports
2
Output Capacity
45 W
Over Current Protection
Yes
Overload Protection
Yes
Charging Method Detail
USB-C: QC4+; USB-A: Quick Charge 3.0
Input Connection Type
Vehicle Automatic Cigarette Lighter
LED Indicators
Blue (Power)
Operating Temperature Range
32° to 77°F (0° to 25°C)
Quick Charge Compliant
3
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
30% to 90% RH
Storage Humidity Range
10% to 90% RH
Color
Black
Input Plug Type
Car auxiliary power outlet
Material
ABS, PVC
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
3A
Charging Method
USB
Input Nominal Voltage
12 VDC
Product Features
USB Charging
Overcurrent Protection
Vehicle Automatic Cigarette Lighter
Overvoltage Protection
Charging Form Factor
Direct plug-in
Charging Port Type
USB C (FEMALE)
USB A (FEMALE)
Packaging Type
Polybag
SideA Connector1
Car Cigarette Lighter
SideB Connector1
USB A (FEMALE)
SideB Connector2
USB C (FEMALE)
SideB Connector3
USB A (FEMALE)
Device Compatibility
Laptop
Tablet
Phone
Chromebook
Amazon Kindle
Technology
USB
USB Power Delivery (PD) Charging Specification
3

Export product specification