Download document () of 20
To be discontinued

U280-CQ01

Wireless Car Charger - 15W Fast Charging, USB-C, Apple and Samsung Compatible, Windshield/Dash/Vent Phone Holder

  • Charges your Apple, Samsung, Sony, LG or Nokia smartphone wirelessly without a cable
  • Charges your smartphone through its protective case to avoid the hassle of removing it
  • Universally compatible with all Qi-compatible smartphones and other devices
  • Comes with mounting stand and clip for installation on windshield, dashboard or vents
  • Prevents overheating and overcharging to shield your essential device from damage

General specifications

Product Name
Eaton Tripp Lite series wireless charger
Catalog Number
U280-CQ01
UPC
037332250582
Product Length/Depth
5.906 in
Product Height
2.677 in
Product Width
6.693 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
Global Catalog
U280-CQ01
Product Type
Wireless charger

Product specifications

Type
Wireless Charger
Charging Ports Details
5W/7.5W/10W/15W
Number of Charging Ports
1
Total Charging Amps
2A
Total Charging Watts
15
Power Consumption Detail
15W, 10W, 7.5W, 5W
Power Consumption
15 W
Number of Ports
1
Over Current Protection
Y
Overload Protection
Yes
Input Plug Type Details
USB-A to USB-C cable provided
Charging Method Detail
Qi Compatible
Input Connection Type
USB Type-C
Input Current
1.5-2A
LED Indicators
Power Connection (Blue)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Relative Humidity
10% - 80%, NON-CONDENSING
Color
Black
Input Plug Type
USB-C (Female)
Voltage Compatibility (VDC)
5-12V
Material
ABS, PVC
Charging Ports / Amps
2A
Charging Method
Wireless
Input Nominal Voltage
12 VDC
Product Features
USB Type-C
Overcurrent Protection
Overvoltage Protection
Charging Form Factor
Pad / stand
Charging Port Type
WIRELESS CHARGING COIL
Packaging Type
Box
SideA Connector1
USB C (FEMALE)
SideB Connector1
WIRELESS CHARGING COIL
SideB Connector3
WIRELESS CHARGING COIL
Technology
Wireless

Export product specification