Dual-Port USB Car Charger, 63W Max - USB-C PD 3.0 Up to 60W, USB-A QC 3.0 Up to 18W
| Product Name |
Eaton Tripp Lite series car charger
|
| Catalog Number |
U280-C02-63W-1B
|
| UPC |
037332254054
|
| Product Length/Depth |
1.37 in
|
| Product Height |
1.34 in
|
| Product Width |
2.56 in
|
| Product Weight |
0.08 lb
|
| Compliances |
FCC Compliant
RoHS CE Marked REACH |
| Global Catalog |
U280-C02-63W-1B
|
| Product Type |
Car charger
|
| Type |
Car Charger
|
| Charging Ports Details |
USB-A: 3.6-6.5V/3A, 6.5-9V/2A, 9-12V/1.5A (QC 3.0)
USB-C: 5V/9V/12V/15V/20V/3A (PD 3.0)
|
| Number of Charging Ports |
2
|
| Total Charging Amps |
3
|
| Total Charging Watts |
63
|
| Number of Ports |
2
|
| Output Capacity |
63 W
|
| Overload Protection |
Yes
|
| Charging Method Detail |
USB-A: Quick Charge 3.0; USB-C: Power Delivery 3.0
|
| Input Connection Type |
Automatic Vehicle Cigarette Lighter
|
| LED Indicators |
Blue (Power); Red (Fast-Charge Mode)
|
| Operating Temperature Range |
32° to 77°F (0° to 25°C)
|
| Quick Charge Compliant |
3
|
| Storage Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Operating Humidity Range |
30% to 90% RH
|
| Storage Humidity Range |
10% to 90% RH
|
| Color |
Black
|
| Input Plug Type |
Car auxiliary power outlet
|
| Material |
ABS, PVC
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
3A
|
| Charging Method |
USB
|
| Input Nominal Voltage |
12 VDC
|
| Product Features |
Automatic Vehicle Cigarette Lighter
Overcurrent Protection Overvoltage Protection USB Charging |
| Charging Form Factor |
Direct plug-in
|
| Charging Port Type |
USB A (FEMALE)
USB C (FEMALE) |
| Packaging Type |
Polybag
|
| SideA Connector1 |
Car Cigarette Lighter
|
| SideB Connector1 |
USB A (FEMALE)
|
| SideB Connector2 |
USB C (FEMALE)
|
| SideB Connector3 |
USB A (FEMALE)
|
| Device Compatibility |
Phone
Tablet Laptop Chromebook Amazon Kindle |
| Technology |
Thunderbolt
|
| USB Power Delivery (PD) Charging Specification |
3
|