USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
M102-003-WH
|
| UPC |
037332240118
|
| Product Length/Depth |
4.7 in
|
| Product Height |
0.9 in
|
| Product Width |
2.4 in
|
| Product Weight |
0.02 lb
|
| Compliances |
REACH
RoHS UKCA |
| Certifications |
MFi
|
| Global Catalog |
M102-003-WH
|
| Product Type |
Cable
|
| Application |
|
| Amperage Rating |
3A
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Cable Jacket Color |
White
|
| Connector Plating |
Nickel
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
PVC
|
| Connector Style |
Straight
|
| Product Highlights |
Reversible plugs connect in either direction for immediate no-fuss use
Integral strain relief helps cable move freely without stress or cracking Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod C94 Lightning connector is compatible with Apple 18W USB-C power adapter |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
LIGHTNING (MALE)
|
| Operating Temperature |
-4° to 140°F (-20° to 60°C)
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| SideB Connector3 |
LIGHTNING (MALE)
|
| Technology |
Lightning
USB 2.0 (High Speed) |
| Data Transfer Rate |
480 Mbps
|
| Cable Length |
Up to 4ft (up to 1M)
|
| Cable Outer Diameter (OD) |
3.4mm
|
| Cable Type |
Passive
|
| Material |
PVC
|
| Wire Gauge (AWG) |
30/28
|
| Power Provided to Connected Device(s) |
60W (20V/3A)
|
| Total Charging Watts |
20 W
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| Connector |
USB-C
USB C (male) Lightning (male) |