Download document () of 20

U280-W01-60C1-G

60W Compact USB-C Wall Charger - GaN Technology, USB-C Power Delivery 3.0

  • Connects to any NEMA 1-15R, 5-15R or 5-15R/20R AC outlet for immediate charging
  • Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
  • USB-C PD 3.0 port supports a maximum power capacity of 60W for fast charging
  • Measures less than 5 cu. in., making it perfectly sized for convenient travel use
  • Ideal for charging smartphones, tablets, e-readers and laptops while traveling
  • Ideal for charging a smartphone, tablet, Nintendo Switch 2 or laptop while traveling

General specifications

Product Name
Eaton Tripp Lite series wall charger
Catalog Number
U280-W01-60C1-G
UPC
037332250469
Product Length/Depth
2.835 in
Product Height
1.259 in
Product Width
3.622 in
Product Weight
0.264 lb
Compliances
REACH
RoHS
FCC Compliant
Certifications
UL Listed
Global Catalog
U280-W01-60C1-G
Product Type
Wall charger

Product specifications

Type
Wall Charger
Charging Ports Details
5V 3A (15W), 9V 3A (27W), 15V 3A (45W), 20V 3A (60W)
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
60
Power Consumption
60 W
Number of Ports
1
Over Current Protection
When output is short-circuited, the transmission switches to the intermittent detection mode
Overload Protection
Yes
Charging Method Detail
Power Delivery 3.0
Input Connection Type
NEMA 1-15P
Input Current
100-240V, 1.5A (MAX)
Input Frequency
50 / 60 Hz
Power Provided to Connected Device(s)
USB-C: 5V 3A (15W), 9V 3A (27W), 15V 3A (45W), 20V 3A (60W)
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20 to 90 %, RH Non-Condensing
Storage Humidity Range
5 to 95 %, RH Non-Condensing
Color
White
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Material
Polycarbonate
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
3A
Charging Method
USB
Input Nominal Voltage
230 VAC
120 VAC
Product Features
Overcurrent Protection
NEMA 1-15P
Overvoltage Protection
GaN Technology
Charging Form Factor
Direct plug-in
Charging Port Type
USB C (FEMALE)
Packaging Type
Box
SideA Connector1
NEMA 1-15P (NON-POLARIZED)
SideB Connector1
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
Device Compatibility
Tablet
Chromebook
Amazon Kindle
Phone
Laptop
Voltage Compatibility (VAC)
100 VAC
110 VAC
110 - 240 VAC
120 VAC
125 VAC
127 VAC
200 VAC
200 - 240 VAC
208 VAC
208 / 240 VAC
220 VAC
220 - 240 VAC
230 VAC
240
Technology
USB
USB Power Delivery (PD) Charging Specification
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.