Download document () of 20

U280-W01-40C1

40W Compact USB-C Wall Charger - GaN Technology, USB-C Power Delivery 3.0

  • USB-C PD 3.0 port supports a maximum power capacity of 40W for fast charging
  • Connects to any NEMA 1-15R, 5-15R or 5-15R/20R AC outlet for immediate charging
  • Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
  • Ideal for charging smartphones, tablets, e-readers and laptops while traveling
  • Measures less than 3.5 cu. in., making it perfectly sized for convenient travel use

General specifications

Product Name
Eaton Tripp Lite series wall charger
Catalog Number
U280-W01-40C1
UPC
037332249050
Product Length/Depth
2.825 in
Product Height
1.26 in
Product Width
3.622 in
Product Weight
0.001 lb
Compliances
REACH
FCC Compliant
RoHS
Certifications
UL Listed
Global Catalog
U280-W01-40C1
Product Type
Wall charger

Product specifications

Type
Wall Charger
Charging Ports Details
5V 3A (15W), 9V 3A (27W), 15V 2.6A (39W) and 20V 2A (40W)
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
40
Power Consumption
40 W
Number of Ports
1
Over Current Protection
Y
Overload Protection
Yes
Charging Method Detail
Power Delivery 3.0
Input Connection Type
NEMA 1-15P
Input Current
1.5A (MAX)
Input Frequency
50 / 60 Hz
Power Provided to Connected Device(s)
USB-C: 20V 2A (40W)
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20 to 90 % RH, Non-Condensing
Storage Humidity Range
5 to 95 % RH, Non-Condensing
Color
White
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Material
Polycarbonate
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
3A
Charging Method
USB
Input Nominal Voltage
120 VAC
230 VAC
Product Features
NEMA 1-15P
Overcurrent Protection
Overvoltage Protection
GaN Technology
Battery Charging (5V/1.5A Port)
Charging Form Factor
Direct plug-in
Charging Port Type
USB C (FEMALE)
Packaging Type
Box
SideA Connector1
NEMA 1-15P (NON-POLARIZED)
Compatible Devices
Smartphone
Tablet
SideB Connector1
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
Device Compatibility
Laptop
Phone
Tablet
Amazon Kindle
Chromebook
Voltage Compatibility (VAC)
100 VAC
110 VAC
110 - 240 VAC
120 VAC
125 VAC
127 VAC
200 VAC
200 - 240 VAC
208 VAC
208 / 240 VAC
220 VAC
220 - 240 VAC
Technology
USB
USB Power Delivery (PD) Charging Specification
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.