USB Car Charger - 25W PD Charging, USB-C, Black
| Product Name |
Eaton Tripp Lite series car charger
|
| Catalog Number |
U280-C01-25-1B
|
| UPC |
037332275332
|
| Product Length/Depth |
2.64 in
|
| Product Height |
5.56 in
|
| Product Width |
2.96 in
|
| Product Weight |
0.04 lb
|
| Compliances |
FCC Compliant
REACH WEEE Directive CE Marked RoHS |
| Global Catalog |
U280-C01-25-1B
|
| Product Type |
Car charger
|
| Type |
Car Charger
|
| Charging Ports Details |
5V 3A (15W), 9V 2.77A (25W) - PD 3.0
3.3V-5.9V 3A, 3.3V-11V 2.25A (25W) - PPS
|
| Number of Charging Ports |
1
|
| Total Charging Amps |
3A
|
| Total Charging Watts |
25
|
| Number of Ports |
1
|
| Output Capacity |
25 W
|
| Over Current Protection |
Yes
|
| Overload Protection |
Yes
|
| Charging Method Detail |
USB-C PD 3.0 Charging up to 25W
|
| Input Connection Type |
Automatic Vehicle Cigarette Lighter
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| Operating Humidity Range |
20 to 90% RH, Non-Condensing
|
| Storage Humidity Range |
5 to 90% RH, Non-Condensing
|
| Color |
White
|
| Input Plug Type |
Car auxiliary power outlet
|
| Material |
Polycarbonate
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
3A
|
| Charging Method |
USB
|
| Input Nominal Voltage |
12 VDC
|
| Product Features |
Overcurrent Protection
Overvoltage Protection Automatic Vehicle Cigarette Lighter USB Charging |
| Charging Form Factor |
Direct plug-in
|
| Charging Port Type |
USB C (FEMALE)
|
| Packaging Type |
Polybag
|
| SideA Connector1 |
Car Cigarette Lighter
|
| Compatible Devices |
Tablet
Smartphone Portable Speaker |
| SideB Connector1 |
USB C (FEMALE)
|
| SideB Connector3 |
USB C (FEMALE)
|
| Device Compatibility |
Phone
Tablet Chromebook Laptop Amazon Kindle |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Technology |
USB
|
| USB Power Delivery (PD) Charging Specification |
3
|