Download document () of 20

U280-C02-C1A1

Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089

  • Achieves UL 2089 certification for vehicle battery adapters rated up to 24V DC
  • Dual USB car charger connects to the 12V DC power outlet in your car, truck or SUV
  • Ideal for charging smartphones, tablets, e-readers and MP3 players while traveling
  • USB-C PD Charging port charges up to 4 times faster than conventional USB chargers
  • Maximum charging power output of 32W: 27W USB-C and 5W USB-A

General specifications

Product Name
Eaton Tripp Lite series car charger
Catalog Number
U280-C02-C1A1
UPC
037332224767
Product Length/Depth
1.19 in
Product Height
1.19 in
Product Width
2.69 in
Product Weight
0.06 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Certifications
UL Listed
Global Catalog
U280-C02-C1A1
Product Type
Car charger

Product specifications

Type
Car Charger
Charging Ports Details
USB-A: 5V 1A (5W)
Number of Charging Ports
2
Total Charging Amps
3.7A
Total Charging Watts
32
Power Consumption
32 W
Number of Ports
2
Over Current Protection
Yes
Overload Protection
Yes
Input Connection Type
Automobile Cigarette Lighter
LED Indicators
Blue (Power)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
30 TO 90% RH, Non-Condensing
Storage Humidity Range
10 TO 90% RH, Non-Condensing
Color
White
Input Plug Type
Car auxiliary power outlet
Material
Polycarbonate, ABS UL94V-0
Charging Ports / Amps
1A
3A / 2.25A
Charging Method
USB
Input Nominal Voltage
12 VDC
Product Features
Automobile Cigarette Lighter
Overvoltage Protection
Overcurrent Protection
Charging Form Factor
Direct plug-in
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Polybag
SideA Connector1
Car Cigarette Lighter
SideB Connector1
USB C (FEMALE)
USB A (FEMALE)
SideB Connector3
USB A (FEMALE)
USB C (FEMALE)
Device Compatibility
Laptop
Amazon Kindle
Chromebook
Tablet
Phone

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.