Ultra Flexible Anti-Bacterial USB-C to Lightning Sync/Charge Cables, MFi Certified - Light Blue, M/M, 6ft (1.8M)-M102AB-006-S-LB
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
M102AB-006-S-LB
|
| UPC |
037332278289
|
| Product Length/Depth |
2.36 in
|
| Product Height |
0.91 in
|
| Product Width |
4.57 in
|
| Product Weight |
0.19 lb
|
| Compliances |
RoHS
REACH UKCA CE Marked FCC Compliant |
| Certifications |
UL Listed
MFi |
| Global Catalog |
M102AB-006-S-LB
|
| Product Type |
Cable
|
| Application |
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
FT2
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Cable Jacket Color |
Light blue
|
| Connector Plating |
Nickel
|
| Product Features |
Antibacterial
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
Silicone
|
| Connector Style |
Straight
|
| Product Highlights |
Made with antibacterial material proven effective in inhibiting E. coli and staph
Soft, flexible silicone jacket allows easy bending and avoids messy tangling Supports USB 2.0 speeds up to 480 Mbps to ensure reliable charges and data transfers Light blue jacket permits fast, easy identification in a crowded charging station MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
LIGHTNING (MALE)
|
| Operating Temperature |
32° to 113°F (0° to 45°C)
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
-40° to 158°F (-40° to 70°C)
|
| SideB Connector3 |
LIGHTNING (MALE)
|
| Technology |
Lightning
USB 2.0 (High Speed) |
| Cable Length |
5 - 8ft (1 - 2M)
|
| Cable Outer Diameter (OD) |
4.4mm
|
| Cable Type |
Passive
|
| Material |
JACKET: SILICONE; CONNECTOR: TPE
|
| Power Provided to Connected Device(s) |
60W (20V/3A)
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Connector |
USB-C
Lightning (male) USB C (male) |