Ultra Flexible Anti-Bacterial USB-A to Lightning Sync/Charge Cables, MFi Certified - Light Blue, M/M, 3ft (0.9M)-M100AB-003-S-LB
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
M100AB-003-S-LB
|
| UPC |
037332278258
|
| Product Length/Depth |
2.36 in
|
| Product Height |
0.91 in
|
| Product Width |
4.57 in
|
| Product Weight |
0.12 lb
|
| Compliances |
UKCA
RoHS REACH CE Marked FCC Compliant |
| Certifications |
UL Listed
MFi |
| Global Catalog |
M100AB-003-S-LB
|
| Product Type |
Cable
|
| Application |
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
FT2
|
| Cable Jacket Color |
Light blue
|
| Connector Plating |
Nickel
|
| Product Features |
Antibacterial
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
Silicone
|
| Connector Style |
Straight
|
| Product Highlights |
Light blue jacket permits fast, easy identification in a crowded charging station
Soft, flexible silicone jacket allows easy bending and avoids messy tangling Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charges and data transfers MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod Constructed with antibacterial material proven effective in inhibiting E. coli and staph |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
LIGHTNING (MALE)
|
| Operating Temperature |
32° to 113°F (0° to 45°C)
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
-40° to 158°F (-40° to 70°C)
|
| SideB Connector3 |
LIGHTNING (MALE)
|
| Technology |
Lightning USB 2.0 (High Speed) |
| Cable Outer Diameter (OD) |
4.1mm
|
| Cable Type |
Passive
|
| Material |
SILICONE
|
| Power Provided to Connected Device(s) |
12W (5V/2.4A)
|