Safe-IT USB-C to Lightning Sync/Charge Antibacterial Cable (M/M), MFi Certified, White, 2 m (6.6 ft.)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
M102AB-02M-WH
|
| UPC |
037332261083
|
| Product Length/Depth |
4.7 in
|
| Product Height |
0.95 in
|
| Product Width |
2.4 in
|
| Product Weight |
0.14 lb
|
| Compliances |
REACH
FCC Compliant RoHS CE Marked |
| Certifications |
MFi
|
| Global Catalog |
M102AB-02M-WH
|
| Product Type |
Cable
|
| Application |
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
White
|
| Connector Plating |
Nickel
|
| Product Features |
Antibacterial
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
PVC
|
| Connector Style |
Straight
|
| Product Highlights |
C94 Lightning connector compatible with Apple 18W USB-C power adapter
Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers Reversible plugs connect in either direction for immediate no-fuss use |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
LIGHTNING (MALE)
|
| Operating Temperature |
32° to 113°F (0° to 45°C)
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
-40° to 158°F (-40° to 70°C)
|
| SideB Connector3 |
LIGHTNING (MALE)
|
| Technology |
Lightning
USB 2.0 (High Speed) |
| Cable Length |
5 - 8ft (1 - 2M)
|
| Cable Outer Diameter (OD) |
4.0mm
|
| Cable Type |
Passive
|
| Material |
PVC
|
| Power Provided to Connected Device(s) |
60W (20V/3A)
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Connector |
USB-C
USB C (male) Lightning (male) |