Download document () of 20

U280-C02-45W-2B

Dual-Port USB-C Car Charger with 45W PD Charging - USB-C (27W), USB-C (18W), Black

  • Prevents overheating and overcharging to shield your essential device from damage
  • 2-port USB-C charger connects to the 12V DC power outlet in your car, truck or SUV
  • Ideal for charging smartphones, tablets, e-readers and notebooks while traveling
  • Maximum charging power output of 45W: 27W USB-C and 18W USB-C
  • USB-C Power Delivery 3.0 ports charge up to 4x faster than conventional USB chargers

General specifications

Product Name
Eaton Tripp Lite series car charger
Catalog Number
U280-C02-45W-2B
UPC
037332254061
Product Length/Depth
1.28 in
Product Height
0.77 in
Product Width
1.99 in
Product Weight
0.001 lb
Compliances
RoHS
CE Marked
FCC Compliant
REACH
Global Catalog
U280-C02-45W-2B
Product Type
Car charger

Product specifications

Type
Car Charger
Charging Ports Details
USB-C: 27W, PD 3.0 USB-C: 18W
Number of Charging Ports
2
Total Charging Amps
5A
Total Charging Watts
45
Number of Ports
2
Output Capacity
45 W
Over Current Protection
Yes
Overload Protection
Yes
Charging Method Detail
USB-A and USB-C: Power Delivery 3.0
Input Connection Type
Vehicle Automatic Cigarette Lighter
LED Indicators
Blue (Power)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Quick Charge Compliant
3
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
30 to 90% RH
Storage Humidity Range
10 to 90% RH
Color
Black
Input Plug Type
Car auxiliary power outlet
Material
ABS, PVC
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
2A
3A
Charging Method
USB
Input Nominal Voltage
12 VDC
Product Features
Overcurrent Protection
Vehicle Automatic Cigarette Lighter
Overvoltage Protection
USB Charging
Charging Form Factor
Direct plug-in
Charging Port Type
USB C (FEMALE)
Packaging Type
Polybag
SideA Connector1
Car Cigarette Lighter
SideB Connector1
USB C (FEMALE)
SideB Connector2
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
Device Compatibility
Chromebook
Laptop
Phone
Amazon Kindle
Tablet
Technology
USB
USB Power Delivery (PD) Charging Specification
3

Export product specification