Dual-Port USB Car Charger with 24W Charging - USB-C (24W) PD 3.0, USB-A (24W) QC 3.0, Black
| Product Name |
Eaton Tripp Lite series car charger
|
| Catalog Number |
U280-C02-24W-1B
|
| UPC |
037332254092
|
| Product Length/Depth |
0.76 in
|
| Product Height |
1.18 in
|
| Product Width |
1.98 in
|
| Product Weight |
0.001 lb
|
| Compliances |
CE Marked
REACH FCC Compliant RoHS |
| Global Catalog |
U280-C02-24W-1B
|
| Product Type |
Car charger
|
| Type |
Car Charger
|
| Charging Ports Details |
USB-C: 24W, PD 3.0
USB-A: 24W, QC 3.0
|
| Number of Charging Ports |
2
|
| Total Charging Watts |
24
|
| Number of Ports |
2
|
| Output Capacity |
24 W
|
| Over Current Protection |
Yes
|
| Input Connection Type |
Automatic Vehicle Cigarette Lighter
|
| LED Indicators |
Blue (Power)
|
| Operating Temperature Range |
32° to 86°F (0° to 30°C)
|
| Quick Charge Compliant |
3
|
| Storage Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Operating Humidity Range |
30% to 90% RH
|
| Storage Humidity Range |
10% to 90% RH
|
| Color |
Black
|
| Input Plug Type |
Car auxiliary power outlet
|
| Material |
ABS, PVC
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
3A
|
| Charging Method |
USB
|
| Input Nominal Voltage |
12 VDC
|
| Product Features |
USB Charging
Automatic Vehicle Cigarette Lighter |
| Charging Form Factor |
Direct plug-in
|
| Charging Port Type |
USB C (FEMALE)
USB A (FEMALE) |
| Packaging Type |
Polybag
|
| SideA Connector1 |
Car Cigarette Lighter
|
| SideB Connector1 |
USB A (FEMALE)
|
| SideB Connector2 |
USB C (FEMALE)
|
| SideB Connector3 |
USB A (FEMALE)
|
| Device Compatibility |
Amazon Kindle
Phone Tablet |
| USB Power Delivery (PD) Charging Specification |
3
|